IESNA:LM-63-2002
[TEST]P1445098
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-240W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]37481
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 248.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5157.5 5289.8 5437.5 5601.7 5785.3 5983.8 6204.6 6440.6 6695.6 6970.4
7265.1 7584.7 7916.8 8279.6 8661.9 9053.3 9452.2 9851.9 10244.1 10627.3
10993.1 11342.3 11660.1 11970.4 12257.5 12532.3 12769 12976.7 13163.7 13360.7
13598.2 13792.6 13934.1 13981.3 13935 13804.2 13634.6 13485.6 13402 13353.2
13315.1 13272.1 13218.3 13151.3 13070.2 12970.9 12860.8 12745.8 12628.3 12509.1
12381.7 12241 12081.3 11903.4 11694 11464.8 11196.6 10894.6 10551.2 10186.2
9748.4 9211.4 8575 7854.6 7124.6 6441.7 5860.6 5406.3 5043.9 4676
4099.8 3199.4 2125 1191.9 904.4 623.2 341.9 288.1 251.2 224.9
202.1 180.4 159.9 138.6 117.6 96 74 51.9 29.9 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5288.2 5430.2 5585.4 5758.6 5950.6 6161.6 6392 6631.4 6895.7
7176.9 7481 7799 8147 8509.6 8882 9259.4 9638.4 10016.6 10383.2
10740.7 11084.1 11401.9 11713 12002.7 12284.9 12533.9 12755.7 12951.9 13140.5
13365.6 13574.2 13734.7 13822.4 13805.9 13697.5 13555.1 13389.6 13277.9 13218.3
13178.6 13146.3 13110.7 13070.2 13020.5 12956.8 12880.7 12796.3 12708.6 12611.7
12510.8 12396.6 12263.3 12112.7 11931.5 11717.2 11472.2 11195 10878.9 10530.5
10144.8 9702.9 9170.8 8575.8 7931.8 7287.9 6673.1 6107.3 5615 5194.8
4770.1 4214.6 3440.3 2494.2 1560.5 876.1 683.6 502.6 321.6 271.6
235.9 205.2 178.9 156.9 133 110 87.5 66 44.4 22.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5275.9 5402.4 5538 5691 5857.7 6043 6245 6458.9 6692.3
6935.3 7201.3 7481.5 7775.2 8088.5 8409.5 8738.8 9070.7 9405 9731.1
10048.8 10357.5 10647.1 10930.2 11205.7 11472.2 11731.2 11978.7 12204.6 12416.4
12633.2 12862.5 13077.6 13257.2 13368.1 13380.5 13311 13200.1 13085.1 12996.5
12948.5 12921.2 12901.4 12878.2 12850.1 12814.5 12769.8 12714.3 12652.3 12574.5
12490.1 12394.9 12288.2 12177.3 12056.5 11921.6 11765.2 11583.9 11374.6 11142
10881.3 10588.4 10260.7 9881.7 9464.6 8991.2 8493.1 7989.7 7474.8 6962.6
6453 5961.4 5460.5 4920.3 4312 3636.1 2875.6 2147.3 1578.4 1138.1
801.6 567.5 336.4 271.5 223.4 167.4 117.6 87.6 60.9 34.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5258.3 5357.3 5465.8 5589.1 5719 5866.4 6025.1 6196.5 6379
6576.4 6785.5 7003.8 7235 7479.7 7731.9 7994.6 8258 8526.2 8793.5
9055 9315.6 9568 9814.6 10051.3 10284.7 10511.4 10729.1 10949.2 11162.7
11378.7 11599.6 11817.3 12026.7 12221.1 12367.6 12452 12463.6 12419.7 12365.1
12327.9 12306.4 12305.5 12321.3 12339.5 12351.9 12356.8 12353.5 12339.5 12317.1
12284.9 12245.1 12195.5 12140.9 12073 11991.1 11895.9 11786.7 11660.9 11522.7
11365.5 11183.4 10972.4 10734.9 10468.4 10168 9827.1 9443.1 9016.9 8551
8058.6 7559.8 7064.1 6568.1 6055.4 5484.4 4848.9 4036.8 3051.6 1958.5
1050 800.9 566.3 331.7 284 243.5 202.9 156.2 103.2 54.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5233.3 5301.3 5376.5 5461.3 5556.1 5657.7 5766.2 5883.7 6008.9
6144.3 6286.6 6439.5 6601.5 6772.8 6947.8 7132.9 7324.8 7521.8 7715.9
7914 8112.8 8309.3 8511.3 8702.4 8890.3 9077.3 9266.8 9447.2 9624.3
9800.6 9984.3 10178.8 10386.5 10589.2 10758 10907.8 11017.1 11090.7 11118
11108.9 11106.4 11121.3 11145.3 11175.9 11218.2 11264.5 11315.8 11361.3 11401.9
11433.3 11461.4 11484.6 11496.2 11498.7 11493.7 11476.3 11446.6 11398.6 11335.7
11254.6 11151.9 11035.3 10898.7 10739 10561.9 10357.5 10112.6 9836.2 9506.8
9120.3 8686.7 8198.9 7671.6 7072.5 6428.2 5702.1 4880.9 3961.8 2988.3
2068.7 1189.6 861.1 544.6 228.1 176.4 136.7 101.5 70.5 39.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5203.7 5238.6 5278.4 5325.2 5379.4 5436.3 5498 5564.9 5638.2
5716.7 5800.8 5890.6 5985.3 6086.6 6190.8 6301.5 6421.1 6543.5 6668.5
6795.9 6927.4 7058.5 7194.7 7325.9 7458.7 7597.1 7736.2 7872.8 8017.4
8165.8 8311 8455 8599 8762.8 8935 9105.4 9245.3 9366.1 9461.3
9524.2 9557.3 9586.2 9623.5 9679.8 9741 9802.2 9865.1 9925.5 9985.1
10040.6 10090.2 10134.9 10171.3 10201.1 10223.4 10237.5 10243.3 10239.2 10223.4
10192.8 10141.5 10068.7 9985.9 9883.3 9759.2 9619.3 9438.1 9203.9 8918.4
8564.2 8107.5 7571.2 6926.7 6198.8 5379.4 4520.6 3521.4 2412.1 1379.7
702.4 483.8 275.1 223.9 187.5 152.7 116.2 83.7 58.2 33
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5145.4 5146.4 5151.2 5161.9 5178.8 5197.2 5218.2 5244.3 5274.6
5308.3 5343.8 5384.2 5429.9 5482 5536.1 5594 5654.8 5719.6 5786.8
5856.6 5926.9 5998.6 6069.3 6140 6211.1 6282.6 6355.2 6430.9 6509.9
6592.5 6678.3 6767.2 6858.7 6953 7050.4 7150 7252 7356.3 7461.8
7551.9 7622.9 7675 7712.1 7747.6 7789.9 7839.2 7889.9 7940.5 7989
8035.8 8077 8113.5 8146.1 8174.5 8199.8 8223.1 8239.8 8248.6 8250.4
8243.7 8224.1 8190.2 8154.7 8105.4 8036.9 7940.6 7806.5 7611.9 7324.2
6895 6311.2 5669.5 5033.5 4430.7 3741.6 2767.6 1793.8 829.5 365
256.3 221.5 194.8 168.1 141.4 116.4 91.3 65.8 41.9 29.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5112.6 5081.4 5055.4 5034.1 5019.2 5006.5 4996.7 4990.3 4985.9
4984.6 4985.4 4990.2 4997 5007.4 5021.7 5039.1 5058.3 5081.8 5108.5
5137.5 5167.9 5200.2 5231.8 5263.1 5292.1 5323 5353.8 5383.3 5414.9
5448.5 5483.2 5521.1 5557.2 5600.9 5647.3 5696.2 5740.4 5784.6 5831.9
5882.3 5940.4 5990.2 6029.8 6065.8 6106.3 6149.3 6198.7 6252.2 6309.8
6373.9 6438.3 6500 6562.2 6621.1 6677.9 6735.6 6790.8 6841.5 6883.9
6925.7 6961.7 6988.9 7007.4 7015 7011.6 6998.1 6954.5 6876 6729.8
6474.8 6100.8 5646.9 5197.2 4832.3 4501.7 3991.3 3151 2247 1342.9
453.4 294.8 239.4 197.7 156.3 123.9 95.7 71 49.1 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5084.7 5024.9 4971.1 4924.6 4881.9 4845.2 4811.3 4780.4 4749
4720.9 4693.5 4670.7 4650.9 4632.4 4618.7 4608 4598.8 4592.6 4592.1
4593.8 4597.4 4605.3 4613.7 4623.7 4635.6 4649.3 4662.5 4675.1 4687.9
4702.7 4718.9 4736.4 4753.3 4769.7 4788.9 4812.2 4837.2 4863.6 4892.2
4923.8 4959.9 4998.2 5042.6 5088.1 5133.7 5179.2 5223.4 5270.4 5319.3
5367.7 5415.8 5462.8 5517.2 5577.2 5637.5 5700.4 5770 5843.2 5919.2
5995.2 6078.2 6163.7 6248.9 6327.9 6404.3 6468.1 6532.3 6587.5 6634.4
6661.9 6646.2 6572.3 6424.9 6223 5992.7 5813 5667.6 5483.8 5010
4031.8 2863.7 1695.6 552.8 367.3 300.2 242.2 184.2 126.7 85.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5061.2 4977.9 4902.8 4835 4774.7 4719.6 4663.9 4611.4 4563.1
4520.2 4479.1 4441.2 4405.8 4374.2 4345.7 4320.1 4298.2 4280 4263.9
4252.5 4243.4 4236.2 4231.9 4228.9 4228.3 4227.5 4227.5 4228.7 4228.9
4229.7 4232.9 4238.4 4243.7 4250.9 4260.4 4272.6 4289.7 4313.1 4342.6
4376.9 4414.9 4454.6 4497.9 4540.5 4583.9 4626.2 4665.6 4703.8 4740.1
4772.8 4807.4 4843 4882.4 4925.8 4975.8 5031.2 5093.7 5161.9 5234.9
5313.2 5399.4 5493.3 5594.5 5705.9 5826.4 5952.3 6086.6 6230.8 6383.3
6544.2 6715.3 6886.6 7064.2 7220 7315.5 7312.7 7188.7 6901.9 6386.2
5542 4494.6 3428.6 2594.8 1991.7 1388.6 786.2 542.9 299.5 59.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5044.5 4944.9 4853.5 4772.9 4698.5 4625.1 4554.5 4490.7 4430.4
4375.3 4324.6 4280 4238.8 4202.3 4170.8 4140.1 4114.3 4091.1 4071.6
4055.3 4039.4 4025.6 4015.8 4006 3997.6 3989.2 3981.6 3975.1 3971.3
3969.6 3968.5 3968 3966.9 3966.9 3970.5 3980.5 3997.4 4022 4049.3
4080.1 4110.7 4139.1 4164.3 4187.4 4207.6 4225 4241.6 4258.4 4279.5
4302.6 4330.5 4362.2 4401.4 4444.5 4492.4 4541.5 4594.7 4655.9 4720.8
4791.8 4869.4 4954.2 5041.8 5137.6 5250.7 5388.2 5545.2 5722.9 5924.5
6145.7 6382.9 6604.6 6841.3 7083.4 7273.8 7388.3 7351 7034.8 6277.7
5424.2 4709.8 4218.5 3948.7 2991.4 2034 1077.5 582.2 436.6 291.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5036.5 4926.2 4826.8 4737.7 4651.5 4569.4 4489.8 4417.7 4348.6
4285.5 4228.7 4180.2 4135.8 4093.7 4057.9 4024.4 3993.9 3967.2 3941.9
3915.8 3889.1 3864.9 3844.4 3826.4 3813.1 3804.4 3799.3 3798.3 3799.4
3802.2 3807 3813.2 3819.7 3827.5 3835.8 3846.5 3858.5 3869.3 3879.3
3890.8 3901.6 3911.5 3921.1 3930 3940 3950 3964.3 3983.9 4006.3
4029.6 4055.9 4086.7 4122.1 4161.4 4205.5 4254.5 4308.6 4366.3 4433.4
4500.9 4570.8 4647.1 4744.5 4858.9 4989 5138.8 5313.7 5500.4 5684.1
5849.5 6003.2 6141.2 6198.2 6072.5 5690.1 5001.2 4050.3 3388.8 3540.3
4322.8 4603.9 3634.6 2628.9 1623.1 634.2 446.2 258.1 74.9 39.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5036.6 4923.4 4821.4 4729.3 4641.6 4555 4473.4 4397.9 4325.8
4261.1 4201.5 4148.1 4099.4 4055.6 4016.9 3981.5 3950.2 3920.7 3890.4
3859.7 3832.3 3806.3 3784.8 3768 3755.6 3747.5 3743.5 3744.4 3748.4
3754.7 3764.2 3776.5 3790.7 3804.4 3821.3 3840.5 3859.4 3880.3 3903
3927.4 3945.2 3965.5 3986 4006.5 4025.1 4041.3 4056.4 4065 4071.9
4079.4 4086.6 4091.9 4097.7 4109.8 4128.3 4155.3 4189.1 4234 4288.6
4354.5 4434.7 4529.3 4638.7 4768.7 4921.9 5095.3 5282.4 5468.4 5602.3
5722.4 5832.3 5872.7 5711.1 5267.8 4357.3 3289.3 2571.2 2718.2 3476.7
4007.1 3618.1 2632.1 1646.1 670.5 536.8 403.1 269.4 135.7 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5045.3 4937 4838.6 4750.2 4666.5 4582.8 4504.6 4431.6 4362.6
4298.7 4241.1 4187.4 4141.8 4098.9 4059.7 4025.6 3995.6 3969.3 3944.8
3922 3899.9 3880.9 3863.6 3848.8 3837.5 3831.7 3829.8 3831.2 3834.5
3838.7 3842.5 3847.7 3854.1 3861.1 3869.2 3878.8 3889.6 3899.6 3907.6
3916.1 3925.9 3937 3950.6 3963.7 3976.8 3989.8 4005.7 4026.3 4050.8
4078.5 4108.9 4141.3 4176.7 4214.8 4257.3 4305.9 4358.5 4417.7 4480.3
4546.8 4620.4 4705.9 4810.8 4930 5063.6 5215.1 5389.4 5578.6 5752.5
5907.7 6054.9 6180.5 6226.5 6056.4 5602.5 4890.6 3984.7 3459.4 3753.6
4479.2 4495.1 3319.2 2207.7 1111.9 604.6 419.5 234.3 50.9 27
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5062.2 4967 4877.9 4798.6 4723.4 4650.5 4579.7 4516.6 4453.7
4395.2 4342.5 4294.3 4249.7 4212.4 4177.8 4146 4120.4 4097 4079.7
4065.5 4055.1 4046.5 4039.7 4033.7 4031 4028.1 4024.9 4021.3 4019.4
4017.4 4015.8 4013.8 4013.7 4015.3 4020.4 4031.6 4052.4 4078.5 4109.9
4142.2 4170.3 4198.4 4222.7 4247.4 4269.5 4288.6 4306.4 4325.1 4345.4
4370.5 4399.5 4433.3 4472 4517.1 4565.8 4618.1 4675.9 4739.4 4809.8
4884.7 4970.4 5059.5 5145.6 5244.5 5366 5511.8 5671.6 5852 6054.6
6277.5 6506 6731 6963 7176.1 7338.9 7404.9 7317.6 6886 6060.9
5137 4312.5 3967.6 3554 2627.6 1701.3 789.1 632 474.9 317.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5086.2 5011 4939.7 4875 4814.6 4756.6 4699.4 4645.2 4596
4549.7 4507 4467.4 4430.8 4398 4370.6 4348 4330 4313.7 4300.7
4291.2 4285.8 4282.5 4282.3 4282.8 4283.1 4284.4 4285.3 4287.2 4290.6
4294.3 4300.1 4305.6 4312.9 4321.2 4332.3 4346.2 4365.7 4393.8 4427.5
4464.7 4504.7 4547 4588.7 4629.4 4670.4 4707.6 4744 4776.6 4809.1
4841.1 4874.6 4912.1 4953.5 5000.9 5054.2 5114.1 5182.1 5258.1 5340.3
5428.4 5525.2 5628.7 5737.9 5858.8 5984.6 6115.9 6251.3 6395.6 6545.7
6703.4 6865 7027.3 7166.1 7231.2 7220 7096.3 6850.3 6452.3 5829
4979 3944.9 2961.5 2254.4 1547.3 848.2 590.6 332.9 79.4 41.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5116.1 5065.6 5018.1 4975.3 4932.9 4895.9 4861.6 4826.6 4792.5
4762.1 4736.8 4715.7 4697.9 4682.7 4670.7 4660.9 4656.4 4655.4 4658.6
4666 4677.8 4690.4 4704.8 4721.8 4738.4 4755.4 4771.6 4788.2 4802.6
4817.4 4832.1 4846.2 4862.2 4877.9 4898.2 4919.7 4943.6 4969.2 4996.4
5024.7 5056.9 5091.6 5129.8 5172.8 5221.3 5272.8 5328.5 5384.9 5438.8
5490.2 5539.6 5590.7 5644.2 5702.7 5765.5 5835.2 5909.5 5986.1 6062
6139.5 6214.3 6289.8 6363.5 6433.1 6500.7 6567.2 6617 6643.8 6650
6619.4 6542.8 6415.8 6222.3 6002.7 5826.4 5727.4 5580 5107.7 4174.6
2948.1 1721.6 513.6 365.8 305.9 250.2 194.1 138.3 104.8 71.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5147.6 5127.6 5110.1 5093.9 5080.5 5070.7 5061.5 5054.5 5049.7
5049 5051.8 5059 5069.4 5081.5 5096 5114.5 5138.1 5164.3 5194.4
5226.8 5263 5300 5336.1 5371.2 5407.2 5443.9 5478.6 5514.7 5551.9
5591.9 5634.6 5677.8 5722.1 5769.7 5822.5 5873.6 5918.3 5961.4 5996.9
6036.3 6070.6 6108.3 6151.4 6197.5 6242.8 6288.7 6340.9 6401.9 6463.8
6526.8 6590.4 6653.7 6715.5 6772.8 6823.7 6874.1 6918 6957.5 6994
7023.4 7043.3 7053 7058.3 7049.8 7025.7 6983.5 6902.7 6772.3 6550.2
6180.8 5700.6 5241.5 4890.1 4582.5 4081.7 3204.6 2273.7 1342.7 414.1
293.7 238.6 202.6 166.5 130.8 102.9 78 55.9 38.8 21.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5156.1 5167.2 5182.4 5199.3 5219.1 5243.7 5269.1 5296.5 5326.9
5361.6 5402.7 5447.9 5495 5544.7 5599.6 5659.7 5721.4 5787.4 5857.1
5927.9 6000.9 6073 6146.5 6218.7 6293.9 6367.9 6445.8 6526.6 6612.1
6701.4 6796.2 6895 6999.7 7107.5 7214.6 7312.2 7409.6 7504.9 7580.4
7639 7689.1 7734.2 7781.3 7830.6 7879.6 7928.3 7979.5 8024.5 8065.1
8101 8131.8 8161.1 8187.9 8209.5 8225.5 8239.6 8247.7 8251.2 8239.8
8218.2 8196.4 8168.4 8126 8066 7968.6 7827.4 7634.3 7342.4 6912.6
6334.2 5675.5 5042.8 4443.3 3791 2847.5 1744.5 810.2 607.4 419.3
231.1 198.5 172.3 147 121.5 95.4 71.7 48 24.4 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5187.7 5232.5 5282.4 5335 5391 5451.7 5518.2 5587 5660.2
5740.7 5829.3 5923 6020.6 6122.6 6228.2 6340.3 6459.5 6581 6706.9
6834.5 6968.1 7102 7242.9 7381.3 7519.5 7659.4 7802.1 7949.2 8104.6
8257.9 8424.4 8591.5 8766.1 8934.1 9086.4 9232.1 9354.5 9438.9 9494.4
9523.3 9545.7 9582.1 9640.9 9704.6 9766.6 9823.7 9879.2 9937.1 9994.2
10047.2 10091.9 10127.5 10153.9 10169.7 10176.3 10171.3 10156.4 10132.4 10095.2
10038.9 9971.9 9892.4 9791.5 9671.5 9523.3 9328 9081.4 8786 8441.8
8002.8 7449.5 6820.4 6081.2 5293.8 4425 3467.9 2400.4 1367.8 684.7
474.8 276.6 226.3 192 159.3 124.6 91.7 65.6 39.5 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5219.5 5297.2 5381.8 5473.2 5571 5673.2 5784.3 5903.6 6029.2
6162.3 6306.4 6458.6 6623.5 6794.4 6972.9 7159 7354.6 7551.1 7752
7957.6 8164.7 8371.4 8576.6 8779.4 8976.3 9165.8 9360.3 9549 9738.5
9937.1 10145.7 10350.1 10543.7 10719.1 10876.4 10993.1 11055.1 11073.3 11073.3
11071.7 11084.1 11107.3 11140.4 11185.9 11241.3 11299.3 11354.7 11401.9 11441.6
11468.9 11485.4 11495.4 11498.7 11492.1 11473 11439.9 11396.1 11330.7 11251.3
11159.4 11051.8 10921.9 10768 10595 10389.8 10153.1 9891.6 9579.6 9213.8
8796.8 8322.6 7807.5 7210.6 6536.3 5797.8 5005.2 4117.8 3169.1 2262.8
1383.8 702.8 464.6 239.9 188.4 144.9 109.4 78.1 63.1 48.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5246.4 5352.4 5468.4 5597.6 5733.6 5880.8 6039.2 6206.4 6388.5
6581.8 6787.7 7006.4 7239.3 7486.2 7739.3 8005.6 8276.2 8554.3 8827.4
9096.3 9361.1 9611.9 9863.5 10100.1 10331.9 10560.3 10792.8 11029.5 11256.2
11480.5 11715.5 11922.4 12115.2 12273.3 12376.7 12409 12395.7 12346.9 12293.1
12265 12266.6 12286.5 12313 12335.3 12350.2 12352.7 12345.3 12327.9 12303.1
12269.1 12229.4 12180.6 12121.8 12053.1 11974.5 11876.9 11756.9 11613.7 11456.5
11285.2 11098.2 10889.6 10648.8 10360.8 10032.3 9666.5 9275.1 8849.7 8392.1
7894.7 7377 6856.5 6319.6 5762.4 5150.1 4452.3 3567.9 2435.1 1395.3
686.3 520.1 358.2 308.2 266.8 226.9 184.1 133.7 73.6 55.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5268 5397.4 5540 5696.1 5869.2 6055.1 6254.1 6468.1 6694.8
6939.3 7205.4 7482.5 7780 8089.5 8411.1 8743.8 9086.4 9428.2 9760
10079.5 10386.5 10676.9 10957.5 11227.3 11496.2 11765.2 12023.3 12255.9 12477.7
12694.5 12915.4 13117.4 13259.7 13329.2 13317.6 13249.8 13132.3 13028 12965.1
12929.5 12909.6 12889 12865.8 12840.1 12806.2 12765.7 12716.8 12655.6 12581.1
12495 12394.1 12279.9 12164 12041.6 11905.8 11748.6 11562.4 11346.4 11104.8
10830 10515.6 10173 9805.5 9390.1 8932.5 8428.5 7917.4 7397.2 6900.4
6421.7 5925.9 5375.6 4819.8 4226.8 3484.2 2701.5 2048.1 1509.9 1086.6
829.1 572.6 316 259.2 208.4 149.3 109.3 79.1 51.3 23.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5284.1 5426.9 5587.2 5763.4 5956.4 6169.7 6395 6636.2 6901.3
7183.6 7488.4 7804.4 8150.6 8508.8 8876.2 9263.5 9652.4 10033.9 10400.5
10754.7 11089.1 11400.2 11711.4 12008.5 12296.4 12548.8 12773.1 12970.1 13166.2
13388.8 13592.4 13738.8 13805 13781.9 13671.8 13517.9 13361.5 13260.5 13204.3
13171.1 13143 13113.2 13074.3 13026.3 12960.1 12879.9 12789.7 12692.8 12596.8
12495.9 12390 12259.2 12103.6 11917.4 11699 11456.5 11180.9 10858.2 10504.8
10118.3 9675.6 9154.3 8558.4 7896.7 7259.8 6660.7 6108.3 5624.9 5183.7
4752.2 4208.3 3431.6 2488.4 1598.9 929.3 727.2 528 328.8 273.2
235.5 204.1 178.8 158.9 134.3 107.9 85 63.1 41.2 19.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5157.5 5289.8 5437.5 5601.7 5785.3 5983.8 6204.6 6440.6 6695.6 6970.4
7265.1 7584.7 7916.8 8279.6 8661.9 9053.3 9452.2 9851.9 10244.1 10627.3
10993.1 11342.3 11660.1 11970.4 12257.5 12532.3 12769 12976.7 13163.7 13360.7
13598.2 13792.6 13934.1 13981.3 13935 13804.2 13634.6 13485.6 13402 13353.2
13315.1 13272.1 13218.3 13151.3 13070.2 12970.9 12860.8 12745.8 12628.3 12509.1
12381.7 12241 12081.3 11903.4 11694 11464.8 11196.6 10894.6 10551.2 10186.2
9748.4 9211.4 8575 7854.6 7124.6 6441.7 5860.6 5406.3 5043.9 4676
4099.8 3199.4 2125 1191.9 904.4 623.2 341.9 288.1 251.2 224.9
202.1 180.4 159.9 138.6 117.6 96 74 51.9 29.9 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
